Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder ring form - mounting without borehole - Sanitary accessories
Bill of material
BA40VC243
BNR
Order number
PD
Product description
BODENSCHATZ Towel holder ring form Mounting gluing Adhesive filling quantity: 0.7 ml
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Glue
W
Width
40 mm
H
Height
43 mm
L
Length
85.12 mm
GW
Installation height
1.1 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC243
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D