Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder with two arms, extendable - Sanitary accessories
Bill of material
BA40VC947
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
ROT
Rotation
WSM
Wall / standing model
Wall model
W
Width
81.0 mm
H
Height
60 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Netto weight
kg
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC947/
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D