Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
HEFA
Description
TPYK - Polyurethane open timing belt
Bill of material
TPYK-3M-6-40
CNSORDERNO
SC
Series code
LX
type
CMCZ
Tooth surface material
nothing
BTCZ
body surface material
polyurethane
XXCZ
Core wire material
PDYS
Belt color
milky white
ST
Service temperature
-10~80°C
BDC
Brand code
nothing
TP
Tooth profile
P
Pitch
mm
BW
Belt width
mm
Z
CD
Center distance
mm
ZZ
Number of driving teeth
ZC
Number of driven gear teeth
BC
Belt circumference
mm
D
diameter of driving wheel
mm
D1
diameter of driven wheel
mm
DN
Outer diameter of driving wheel
mm
D1N
Outer diameter of driven wheel
mm
ATN
Allowable tension
N
JSJ
Suitable for connecting metal parts
INFOTEXT
io
website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D