Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 82.2
Bill of material
TR 82082000009200
TYP
TYPE
TR 82
BESTNR
Order No.
082000009200
BEZEICHNUNG
DESCRIPTION
Separator
RASTER
GRID
5.0 mm
VPE
1 St.
TI
3.5 mm
H
5.4 mm
H1
12.2 mm
H2
20.5 mm
H3
28.8 mm
H4
37.1 mm
H5
45.4 mm
H6
53.7 mm
H7
62.0 mm
HI
79.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D