Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
SCHUNK
Description
TRIBOS-Mini SVL KD | Cylinder shaft - TRIBOS polygonal extension
Bill of material
SCHUNK-1516594 TRIBOS-Mini SVL-12 D4x100 KD
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
QF
Toolholder quickfinder
NSM
NSM Standard number of properties layout
DIN4000-89
BLD
BLD Tool style code
513013
J3
J3 Company code
SJ
J21
J21 Order number
J22
J22 Product designation
TRIBOS polygonal extension
J6
J6 Interface code machine side
ZYL01200115
C11
C11 Connection code type machine side
ZYL
C2
C2 Connection size code machine side
0120
C12
C12 Connection code form at machine end
01
C14
C14 Connection code unit base machine side
1
C15
C15 Connection code style machine side
5
J4
J4 Interface code workpiece side
C51
C51 Connection code type workpiece side
ZYL
C6
C6 Connection size code workpiece side
C52
C52 Connection code form at workpiece end
01
C54
C54 Connection code unit base workpiece side
C55
C55 Connection code style workpiece side
5
B4
B4 Overall length
100.00 mm
B3
B3 Protruding length
54.00 mm
B1
B1 Length body diameter 1
22.50 mm
B2
B2 Length body diameter 2
1.50 mm
C81
C81 Clamping length, max.
17.80 mm
C82
C82 Clamping length, min.
17.80 mm
B71
B71 Functional length
36.20 mm
B51
B51 Taper angle
15.00 Grad
C3
C3 Connection diameter, machine side
12.00 mm
C71
C71 Connection diameter, min., workpiece side
mm
A1
A1 Body diameter 1
9.00 mm
A2
A2 Body diameter 2
11.00 mm
A6
A6 Interference cutting diameter
8.50 mm
A4
A4 Flange diameter
12.00 mm
D7
D7 Weight of item
0.08 kg
H21
H21 Coolant entry style code
1
H22
H22 Coolant exit style code
1
J7
J7 Data chip provision
0
E1
E1 cutting direction
N
CNSCTN
Customs tariff number
84661020
CNSLICENSE
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D