您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2603 0501 0001
Wippermann
Roller chain with waisted plates
Triplex roller chains according to ISO 606 (European type)
Chains
Standard stainless steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{wippermann/rollenketten_tailliert/dreifach_rollenketten_iso_606_eu/ketten/rostfrei/dreifach_rollenketten_eu_asmtab.prj},{NB=2603 0501 0001},{CNSORDERNOS=2603 0501 0000},{CNSORDERNOSR=2603 0501 0001},{CNSORDERNOB=2693 0501 0000},{CNSORDERNOBK=2693 0501 KS00},{CNSORDERNOTHT=2623 0501 000H},{CNSORDERNOTK=2623 0501 KS0L},{CNSORDERNOM=2633 0501 0000},{CNSORDERNOMR=2633 0501 0001},{INFO=PDF Katalog},{VER=2},{AUS=Standardkette RF},{AUSX=SR},{WIP=T 501 RF},{ISO=10 B-3},{P=15.875},{E=16.59},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L3=52.8},{K=4.1},{F=2.02},{FBISO=-},{FBWIPP=39.0},{CNSMASSEXACT=2.70},{VG=11,12,15},{SA=1.50},{SI=1.8},{SZ=1.50},{ECLASS=23-17-04-05},{ZTNR=73151190.000},{PPATH=../assemblies/dreifach_rollenketten_eu_asmtpl.prj},{AUSVIS=Standardkette RF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Wippermann
Description
Triplex roller chains - Triplex roller chains according to ISO 606 (European type)
Bill of material
2603 0501 0001
CNSORDERNO
Article number
2603 0501 0001
2603 0501 0001
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain stainless steel
WIP
Wip
T 501 RF
T 501 RF
ISO
10 B-3
10 B-3
P
Pitch
15.875
15.875
mm
E
Transverse pitch
16.59
16.59
mm
B1
Inner width min.
9.65
9.65
mm
B2
Inner link width max.
13.28
13.28
mm
B3
Outer plate width min.
13.41
13.41
mm
D1
Roller Ø max.
10.16
10.16
mm
D2
Pin Ø max.
5.08
5.08
mm
G
Plate height max.
14.7
14.7
mm
L3
Width over pin max.
52.8
52.8
mm
K
Projection over connecting link max.
4.1
4.1
mm
F
Bearing area
2.02
2.02
cm2
FBISO
Breaking load ISO min.
-
FBWIPP
Breaking load Wip min.
39.0
39.0
kN
CNSMASSEXACT
Weight
2.70
2.70
kg/m
VG
Connecting links
11,12,15
11,12,15
ECLASS
eClass No.
23-17-04-05
ZTNR
Customs Tariff No.
73151190.000
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.