Catalog navigation
CAD model selection
Selectable products: 164
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® Grooved Plus Seal® II according to MIL-G-5514F - Rod seal, double acting sealing elements from Turcon® material
Bill of material
RP110M226AT05NE01
PARTNO
Part No.
DN
Dash No. MIL-G-5514F
BI
Rod Diameter
Inch
TBI
Rod Diameter Tolerance
Inch
EI
Groove Diameter
mm
TEI
Groove Diameter Tolerance
Inch
DI
Diametral clearance D max.
Inch
RI
Radius
Inch
G0I
Groove Width +0.010/-0.000
Inch
G1I
Groove Width +0.010/-0.000
Inch
G2I
Groove Width +0.010/-0.000
Inch
BM
Rod Diameter
mm
TBM
Rod Diameter Tolerance
mm
EM
Groove Diameter
mm
TEM
Groove Diameter Tolerance
mm
DM
Diametral clearance D max.
mm
RM
Radius
mm
G0M
Groove Width +0.25/-0.00
mm
G1M
Groove Width +0.25/-0.00
mm
G2M
Groove Width +0.25/-0.00
mm
NUT
Groove
DRUCK
Pressure
0 up to 35 MPa
TYPE
Type
AUS
Groove Width Design
MC
Seal ring material
MC1
Elastomer Material
INFO
Note
Information
Note
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D