Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
TXA1.IBE_BPZ:TXA1.IBE
Bill of material
TXA1.IBE Inselbus-Erweiterungsmodul
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
../../_pool_/30/de/siemenslogo.png
LODLEVEL
0.000
SA300ID03
Type (ASN)
TXA1.IBE
SA700ID04
Two way control valve
SA700ID05
Length
32.00 mm
SA700ID06
Depth
98.00 mm
SA700ID07
Height
77.50 mm
SA700ID08
mass (net)
0.06 kg
LINK
https://www.siemens.com/btproduct?BPZ:TXA1.IBE
SA810ID03
Manufacturer’s reference number
BPZ:TXA1.IBE
SA810ID04
DATANorm
BPZ:TXA1.IBE
SA810ID06
GTIN number
7612914064110
SA810ID10
Description text
Island bus extension module for decentralized partial islands with TX I/O modules
SA810ID14
Quantity unit
PCE
SA810ID15
1
SA010ID06
0.000
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816.000
ETIMCLASSC
ETIM Classcode
EC010957
ETIMCLASSN
ETIM Classname
Free programmable controller extension
IFCEXPORT
IfcAsExport
IfcController.PROGRAMMABLE
OMNICLASSNU
Omniclass number
23-27 13 00
OMNICLASS
Omniclass title
Control and Monitoring Boards Panels
UNICLASSC
Uniclass code
Pr_75_75_18
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D