Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
TXI2.OPEN_S55661-J120
Bill of material
TXI2.OPEN TX Open RS232/485 Modul(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
TXI2.OPEN
SA700ID04
Product feature
TXI2.OPEN TX Open RS232/485 Modul
SA700ID05
Width
96.0 mm
SA700ID06
Depth
98.0 mm
SA700ID07
Height
77.4 mm
SA700ID08
mass (net)
0.161 kg
LINK
http://www.siemens.com/btproduct?S55661-J120
SA810ID03
Order number
S55661-J120
SA810ID04
Datanorm number
S55661-J120
SA810ID06
GTIN number
7612914094605
SA810ID10
Description text
TX Open RS232/485 module to integrate up to 160 data points out of third-party systems and devices in Desigo
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 00
OMNICLASS
OmniClass title
Building Automation and Control
UNICLASSC
Pr_75_75_18
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.