Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
TXM1.6RL_S55661-J103
Bill of material
TXM1.6RL 6 I/O Relaismodul bistabil(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
TXM1.6RL
SA700ID04
Product name
TXM1.6RL 6 I/O relay module bistable
SA700ID05
Length
64.00 mm
SA700ID06
Depth
98.00 mm
SA700ID07
Height
77.50 mm
SA700ID08
mass (net)
0.27 kg
LINK
http://www.siemens.com/btproduct?S55661-J103
SA810ID03
Manufacturer’s reference number
S55661-J103
SA810ID04
Datanorm number
S55661-J103
SA810ID06
GTIN number
7612914071194
SA810ID10
Description text
6 Relay output module, bistable
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001599
ETIMCLASSN
ETIM Classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 37 00
OMNICLASS
Omniclass title
Electrical Switches
UNICLASSC
Uniclass code
Pr_75_75_18_29
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.