Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
TXS1.12F10_BPZ:TXS1.12F10
Bill of material
TXS1.12F10 Power Supply Mod 24VDC. 1.2A(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
TXS1.12F10
SA700ID04
Product feature
TXS1.12F10 Power Supply Mod 24VDC. 1.2A
SA700ID05
Width
96.0 mm
SA700ID06
Depth
98.0 mm
SA700ID07
Height
77.4 mm
SA700ID08
mass (net)
0.309 kg
LINK
http://www.siemens.com/btproduct?BPZ:TXS1.12F10
SA810ID03
Order number
BPZ:TXS1.12F10
SA810ID04
Datanorm number
BPZ:TXS1.12F10
SA810ID06
GTIN number
4047625020293
SA810ID10
Description text
TX-I/O Power Supply Modules 24 VDC Supply 1200 mA, 10 A Fuse
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001599
ETIMCLASSN
ETIM Classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 37 00
OMNICLASS
OmniClass title
Electrical Switches
UNICLASSC
Pr_60_70_65
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.