Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
TY3, 14 x 20 mm
Bill of material
HellermannTyton 151-11319
IDNR
Identification
DESCRIPTION14
Short Description
MANUFACTURE19
Manufacturer Type Description
TY3G1S
MATERIAL
Material
FARBE
Colour
DURCHMESSER25
Fixing hole Ø FH
2.2 mm
LAENGEL
Length L
20.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
100.000
HOEHEH
Height H
3.7 mm
BREITEW
Width (W)
14.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
KABELBINDER68
Cable Tie Width max.
4.0 mm
KLEBER
Adhesive
Acrylate with base of polyurethane foam
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D