Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Duplomatic
Description
Type N - Rear swinging (MT2)
Bill of material
HC2N-63/45-1-K0-0-11/20
SER
Series
20
TIP
Type
Type N
SIZE
Bore
mm
MM
Rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Rod threading
WH
Dimension of rod extension
mm
Enter value for WH
Dimension of rod extension
mm
cm
inch
ft
SA
Breathers
GUA
Seals
DIS
No. of spacers multiple of 50 mm
DISINF
Spacers info
-
PC1
Front end connection position
PC2
Rear end connection position
RF1
Front cushioning position
RF2
Rear cushioning position
PSA1
Front breather position
PSA2
Rear breather position
IND1
Front end-stroke proximity sensor (FRONT CUSHIONING REQUIRED)
IND2
Rear inductive sensor (REAR CUSHIONING REQUIRED)
CON1
Front connector type
CON2
Rear connector type
ASX
Rod accessory
B
Ø f8
mm
E
max
mm
EE
Nominal dimension
Inch
F
mm
G
mm
J
mm
PJ
mm
TD
Ø f8
mm
TC
mm
UT
mm
VD
mm
XJ
mm
Y
mm
ZJ
mm
PESO
Cylinder mass
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D