Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 120 GRO-3-CR
Bill of material
97371501
MD01
VAR__MANUID_
97371501
DESCSHORT
Short Description
U 120 GRO-3-CR
DESCLONG
Long Description
Large conduit box , for ceiling slab thickness up to 7.5 cm, with M5 threaded bushing (load capacity 10 kg) to hold ceiling hook, lamp output halogen max. 6.5 W, lamp output LED max. 3 W, protection class IP30, Halogen free, 3-part, closed front part for UK-specific lamp mounting kit "ceilling-rose", Nail and adhexive mounting; Note: We strongly recommend use of the ES CR (97416001) screw, since this meets the particular requirements for fastening in the screw boss of this product and has also been tested in this combination.<br /><strong>Dimensions: </strong>83,5 x 83,5 x 123 mm
INTNO
International product number
4013902686582
MANUID
Product number of the Manufacturer
97371501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 120 GRO-3-CR
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
83.500
EF000010
EV002646
EF000025
true
EF000051
EV000167
EF000139
EV006034
EF000551
74
EF000557
EV000494
EF000767
EV000154
EF001131
120.500
EF001229
false
EF001438
83.500
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
12
EF004508
EV000766
EF004586
EV007115
EF004702
0
EF004902
true
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
123
EF005466
1
EF005474
EV006410
EF005496
EV007006
EF005604
false
EF005657
true
EF006205
EV000154
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
40
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.081
LENGTH
83.500
WIDTH
83.500
DEPTH
123
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D