Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
UBJ28GF - Cinch Connectivity Solutions
Bill of material
UBJ28GF
PN
Part Number
UBJ28GF
DESC
Description
BNC Ground Filter Bulkhead Jack, 75 Ohm, Feed-Through
TS
Termination Style
Receptacle
TYPE
Type
BNC
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Feedthru
MF
Max Frequency
3 GHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D