Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ucbbje20_1 - Cinch Connectivity Solutions
Bill of material
UCBBJE20-1
PN
Part Number
UCBBJE20-1
DESC
Description
BNC Bulkhead Jack, 75 Ohm, Circuit Board Edge Mount, For .060 - .064 Board Thickness
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
BNC
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Circuit Board Mount
MF
Max Frequency
3 GHz
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
2D