Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UCC1000-30GM-IUR2-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UCC1000-30GM-IUR2-V15
PRODUCT_PICTURE
Product Picture
MANUID
UCC1000-30GM-IUR2-V15
DESCSHORT
Short Description
Ultrasonic sensor UCC1000-30GM-IUR2-V15
EAN
4050143011896
MANUTYPEDESC
Manufacturer Type Description
UCC1000-30GM-IUR2-V15
AAB866006
max. measuring range -length
1000 mm
BAA038006
min. ambient temperature
0 °C
BAD946007
Material of the active surface
PTFE
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
30 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
115 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.240
LENGTH
0.143
WIDTH
0.071
DEPTH
0.036
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D