Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCP204_210-FYH - FYH bearing with seat, cast type, vertical seat outer spherical ball bearing
Bill of material
UCP204-FYH
CODE
code
UCP...-FYH
TYPE
type
Vertical outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DOA
diameter of axle
20 mm
H
33.3 mm
L
127 mm
A
38 mm
J
95 mm
N
13 mm
N1
18 mm
H1
16 mm
H2
65 mm
B
31.0 mm
S
12.7 mm
BOLT
bolt
M10 mm
TIG
Tightening torque
17 N·m
CR
Dynamic (Cr) rated load
12800 N
COR
Static (Cor) rated load
6650 N
WEI
weight
0.66 Kg
LINK
weblink
weblink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D