Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCPA204_209-ASAHI - ASAHI Mounted Bearing, Narrow Vertical Pedestal Outer Spherical Ball Bearing,Cast Type
Bill of material
UCPA204-ASAHI
CODE
Code
UCPA...-ASAHI
TYPE
Type
Narrow vertical seat outer spherical ball bearing
MAT1
Bearing Seat Material
HT200 Grey Cast Iron
MAT2
Bearing Material
GCr15
MOD
Type
SD
Shaft Diameter
20 mm
H
30.2 mm
L
76 mm
A
38 mm
J
52 mm
N
M10×1.5 mm
EE
e
12 mm
H1
8 mm
H2
62 mm
B
31.0 mm
S
12.7 mm
CR
Dynamic (Cr) Rated Load
12.8 KN
COR
Static(Cor)Rated Load
6.6 KN
WEI
Weight
0.50 Kg
LINK
Hyperlinks
Hyperlinks
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D