您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Sakai Manufacturing Co., Ltd.
Created: 18.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
UCRF-55
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Correction type
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/correction_type/ucrf_asmtab.prj},{NB=UCRF-55},{CNSORDERNO=UCRF-55},{AT=20.0},{MT=40},{ATL=850},{AE=0.2},{AD=1},{MRS=6000},{TR=5.01x10^4},{MOI=3.12x10^-4},{MA=0.64},{MSHD=24},{A=78},{B=32},{C=66},{D=55},{E=38},{P=25},{L=58.0},{S=40},{T=18.0},{J=30.0},{G=7},{H=8.0},{N=6.6},{PPATH=ucrf/ucrf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Sakai Manufacturing Co., Ltd.
Description
UCRF
Bill of material
UCRF-55
CNSORDERNO
Order number
UCRF-55
UCRF-55
AT
Allowable torque
20.0
20.0
Nm
MT
Maximum torque
40
40
Nm
ATL
Allowable thrust load
850
850
N
AE
Allowable eccentricity
0.2
mm
AD
Allowable declination (one side)
1
deg
MRS
Maximum rotation speed
6000
min^-1
TR
Torional rigidity
5.01x10^4
5.01x10^4
Nm/rad
MOI
Moment of inertia
3.12x10^-4
3.12x10^-4
kgm^2
MA
Mass
0.64
0.64
kg
MSHD
Maximum shaft hole diameter
24
24
mm
A
Dimension
78
78
mm
B
Dimensions
32
32
mm
C
Dimensions
66
66
mm
D
Dimensions
55
55
mm
E
Dimensions
38
38
mm
P
Dimension
25
25
mm
L
Dimensions
58.0
58.0
mm
S
Dimension
40
40
mm
T
Dimension
18.0
18.0
mm
J
Dimension
30.0
30.0
mm
G
Dimension
7
7
mm
H
Dimension
8.0
8.0
mm
N
Dimension
6.6
6.6
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D