Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDC-18GMA-400-3E1 - Double sheet sensors
Bill of material
UDC-18GMA-400-3E1
PRODUCT_PICTURE
Product Picture
MANUID
UDC-18GMA-400-3E1
DESCSHORT
Short Description
Double sheet sensor UDC-18GMA-400-3E1
EAN
4050143015900
MANUTYPEDESC
Manufacturer Type Description
UDC-18GMA-400-3E1
AAB866006
max. measuring range -length
60 mm
BAD858004
Open circuit current
80 mA
BAA038006
min. ambient temperature
0 °C
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD823004
Width of sensor
36 mm
BAD826005
Diameter of sensor
18 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
74 mm
BAD849004
Height of sensor
86 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.280
LENGTH
0.137
WIDTH
0.159
DEPTH
0.053
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D