Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
UGT208 - IO-Link - Ultrasonic sensors
Bill of material
UGT208
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UGT208: ultrasonic diffuse reflection sensor; M18 x 1 / L = 97.5 mm; Sensing ran
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; M18 x 1 / L = 97.5 mm; Sensing range 200...2200; (Target: 200 x 200 mm); normally open / normally closed; (parameterisable); analogue; DC; PNP; M12 Connector; IP 67; Ambient temperature -20...70 °C
BN
Bestellnummer
UGT208
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UG-02200E2KG/IO-LINK/US
ERPGRSUPPLIER
ERP Group Supplier
T1