Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
UGT523 - IO-Link - Ultrasonic sensors
Bill of material
UGT523
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UGT523: ultrasonic diffuse reflection sensor; M18 x 1 / L = 60.5 mm; Sensing ran
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; M18 x 1 / L = 60.5 mm; Sensing range 80...1200; (Target: 200 x 200 mm); normally open / normally closed; (parameterisable); DC; NPN; M12 Connector; IP 67; Ambient temperature -20...70 °C
BN
Bestellnummer
UGT523
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UGB01200FOKG/US
ERPGRSUPPLIER
ERP Group Supplier
T1