Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
UHW-0000-22L-L_S54465-C8-A2
Bill of material
UHW-0000-22L-L LCD 22 NON-TOUCH (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
UHW-0000-22L-L LCD 22 NON-TOUCH
SA110ID05
Main groups of wares
UHW-0000-22L-L
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
LCD
SA500ID03
Busprotokolle
SA700ID05
Width
51.0 mm
SA700ID06
Depth
17.0 mm
SA700ID07
Height
39.0 mm
SA700ID08
mass (net)
9.072 kg
LINK
Product link
http://www.siemens.com/btproduct?S54465-C8-A2
SA810ID03
Manufacturer’s reference number
S54465-C8-A2
SA810ID04
Datanorm number
S54465-C8-A2
SA810ID06
GTIN number
SA810ID10
Description text
UL 864, 22 inch Liquid Crystal Display (LCD)
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001429
ETIMCLASSN
ETIM classname
Desktop monitor
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.COMPUTER
OMNICLASSNU
OmniClass number
23-37 13 21
OMNICLASS
OmniClass title
Computer Monitors
UNICLASSC
Pr_75_75_15_16
SA740ID04
Approval markings
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.