Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
UIT503 - IO-Link - Ultrasonic sensors
Bill of material
UIT503
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UIT503: ultrasonic diffuse reflection sensor; M30 x 1.5 / L = 103.8 mm; Sensing
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; M30 x 1.5 / L = 103.8 mm; Sensing range 350...6000; (Target: 400 x 400 mm); normally open / normally closed; (parameterisable); DC; PNP; M12 Connector; IP 67; Ambient temperature -20...70 °C
BN
Bestellnummer
UIT503
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UIA06000GOKG/IO-Link/US
ERPGRSUPPLIER
ERP Group Supplier
T1
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
Loading ...
Download CAD models
Previews
3D
Dimension
2D