Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
UIT516 - IO-Link - Ultrasonic sensors
Bill of material
UIT516
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UIT516: ultrasonic diffuse reflection sensor; M30 x 1.5 / L = 118.8 mm; Sensing
DESCLONG
Long Description
ultrasonic diffuse reflection sensor; M30 x 1.5 / L = 118.8 mm; Sensing range 600...8000; (Target: 1000 x 1000 mm); normally open / normally closed; (parameterisable); analogue; DC; NPN; M12 Connector; IP 67; Ambient temperature -20...70 °C
BN
Bestellnummer
UIT516
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
UIA08000F1KG/US
ERPGRSUPPLIER
ERP Group Supplier
T1