Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UKFC205_218-FSB - FSB bearing with seat, concave convex round seat spherical ball bearing • Locking sleeve, cast
Bill of material
UKFC205-FSB
CODE
Code
UKFC...-FSB
TYPE
Types of
Concave convex round seat spherical ball bearing • Locking sleeve
MAT1
Bearing seat material
HT200 gray cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
20 mm
AA
a
115 mm
PP
p
90 mm
EE
e
63.6 mm
II
i
10 mm
LL
l
27 mm
S
12 mm
JJ
j
6 mm
KK
k
7 mm
GG
g
21 mm
FF
f
70 mm
Z
29.5 mm
BII
Bi
19.5 mm
BOLT
Bolt
M10 mm
TT
Tightening torque
17 N·m
CR
Cr Rated load (dynamic)
14000 N
COR
Cor Rated load (static)
7880 N
WEI
weight
0.98 kg
MOAS
Model of adapter sleeve
BDB90-2305
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D