Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ulp275_0015
Bill of material
ULP275-0015
PN
Part Number
ULP275-0015
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 275W, Output 15VDC, 18.33A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
18.33 A
NO
Number of Outputs
1
LOUT
Iout 1
18.33 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 0.75 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
PGPF
Recommendations
Loading ...
Download CAD models
Previews
3D
2D