Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPR
Description
ULS-100 - Load Limiter
Bill of material
ULS-100-V
ARTNR
Part-No.
TYP
TYPE
ULS
MODEL
Model
AZ
Z-Axis Deflection
13.60 mm
AH
Angle of Deflection
12 °
AT
Torsional Deflection
°
FA
Breakaway Force at 1-6 bar (static load)
246 - 1477 N
MA
Breakaway Moment at 1-6 bar (static load)
7 - 41 Nm
M
Weight
kg
VK
Displacement
0.370 l
WHG
Repeatability
+/- 0.03 mm
GE
Recommended max. Payload
8 kg
CTN
Customs Tariff Number
84799070
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D