Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPR
Description
ULS-160 - Load Limiter
Bill of material
ULS-160-V
ARTNR
Part-No.
TYP
TYPE
ULS
MODEL
Model
AZ
Z-Axis Deflection
14.50 mm
AH
Angle of Deflection
7 °
AT
Torsional Deflection
°
FA
Breakaway Force at 1-6 bar (static load)
785 - 4710 N
MA
Breakaway Moment at 1-6 bar (static load)
39 - 236 Nm
M
Weight
kg
VK
Displacement
1.247 l
WHG
Repeatability
+/- 0.05 mm
GE
Recommended max. Payload
18 - 20 kg
CTN
Customs Tariff Number
84799070
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D