Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
ULTIMA
Bill of material
SYULMP-04200240-0160COB-D
PRT
Product Type
ULTIMA
PC
Product Code
SYULMP-04200240-0160COB-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
S
Clear Opening
mm
A
Clear Opening Length (A)
420 mm
B
Clear Opening Width (B)
240 mm
HELP
Click for more support & additional sizes
Click Here
C
External Length (C)
550 mm
D
External Width (D)
370 mm
E
Actual Depth (E)
mm
Enter value for E
Actual Depth (E)
mm
cm
inch
ft
DPT
Stacking Depth (F)
150 mm
CT
Cover Type
LC
Loading Class
RISER
Optional Riser
NOC
No. of Covers
1 piece(s)
FD
Frame Depth
mm
CIL
Frame Clear Opening Length (CC)
408 mm
CIW
Frame Clear Opening Width (CD)
228 mm
CEL
Frame External Length (CA)
568 mm
CEW
Frame External Width (CB)
408 mm
CBRL
Frame Back of Riser Length (CE)
414 mm
CBRW
Frame Back of Riser Width (CF)
214 mm
OL
Overall Depth (OD)
194 mm
SECTOR
Product Application (please specify)
PN
Other (please specify)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
EPD
Environmental Product Declaration
Click Here
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D