Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UMC3000-30H-E5-5M-3G-3D - Diffuse and Retroreflective Mode Sensors
Bill of material
UMC3000-30H-E5-5M-3G-3D
PRODUCT_PICTURE
Product Picture
MANUID
UMC3000-30H-E5-5M-3G-3D
DESCSHORT
Short Description
Ultrasonic sensor UMC3000-30H-E5-5M-3G-3D
EAN
4050143048878
MANUTYPEDESC
Manufacturer Type Description
UMC3000-30H-E5-5M-3G-3D
AAB866006
max. measuring range -length
3000 mm
BAD858004
Open circuit current
50 mA
BAA038006
min. ambient temperature
-25 °C
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD826005
Diameter of sensor
30 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
stainless steel - 1.4404
BAD856005
Length of sensor
100 mm
BAD900004
Switch frequency
2.800 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.840
LENGTH
0.250
WIDTH
0.225
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D