Catalog navigation
CAD model selection
Selectable products: 3920
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TPU - Nozzles
Bill of material
1/4TT+U0040
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC200
Flow Rate Capacity (gallons per minute) at 200 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
FRC500
Flow Rate Capacity (gallons per minute) at 500 psi
SA20
Spray Angle at 20 psi
SA40
Spray Angle at 40 psi
SA80
Spray Angle at 80 psi
SA200
Spray Angle at 200 psi
L
Inch
S1
0.81 Inch
S2
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D