Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Hook - Sanitary accessories
Bill of material
BA40VC182
BNR
Order number
BA40VC182
PD
Product description
BODENSCHATZ dressing gown hook, protrusion 5 cm
ARTNR
Article number
100987
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
5 cm
WSM
Wall / standing model
Wall model
W
Width
25 mm
H
Height
25 mm
L
Length
50 mm
GW
Installation height
1.6 m
NW
Netto weight
0.08 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC182/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D