Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal shower basket corner model - Sanitary accessories
Bill of material
BA40VC540
BNR
Order number
PD
Product description
BODENSCHATZ shower basket, corner model, concealed fitting, basket height 6 cm, 17 x 17 cm. Mounting gluing or drilling
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Drill / Glue
W
Width
233 cm
H
Height
87 cm
L
Length
178 cm
GW
Installation height
1.2 m
NW
Netto weight
0.5 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC540/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D