Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
UP 117C12_5WG1117-2CB12
Bill of material
UP 117C12 Bus coupling unit (BTM) USA (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
UP 117C12 Bus coupling unit (BTM) USA
SA110ID05
UP 117C12
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
111.0 mm
SA700ID06
Depth
19.0 mm
SA700ID07
Height
65.0 mm
SA700ID08
mass (net)
0.079 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1117-2CB12
SA810ID03
Manufacturer’s reference number
5WG1117-2CB12
SA810ID04
Datanorm number
5WG1117-2CB12
SA810ID06
GTIN number
7612914096913
SA810ID10
Description text
Bus Coupling Unit (BTM), NEMA
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000634
ETIMCLASSN
ETIM Classname
Bus coupler for bus system
IFCEXPORT
IfcExportAs
IfcDiscreteAccessory.ANCHORPLATE
OMNICLASSNU
OmniClass number
23-35 33 13
OMNICLASS
OmniClass title
Electrical Conductor Components
UNICLASSC
Pr_20_29_57_85
SA740ID04
Approval markings
Recommendations
Loading ...
Download CAD models
Previews
3D
2D