Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
UP 227_5WG1227-2AB11
Bill of material
UP 227 Room control unit(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 227
SA700ID04
Product feature
UP 227 Room control unit
SA700ID05
Width
55.0 mm
SA700ID06
Depth
37.2 mm
SA700ID07
Height
55.0 mm
SA700ID08
mass (net)
0.110 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1227-2AB11
SA810ID03
Manufacturer’s reference number
5WG1227-2AB11
SA810ID04
Datanorm number
5WG1227-2AB11
SA810ID06
GTIN number
4001869378596
SA810ID10
Description text
Room Control Unit
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001585
ETIMCLASSN
ETIM Classname
Multi operating device for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 21 11
OMNICLASS
Omniclass title
Building Lighting Control Panel
UNICLASSC
Uniclass code
Pr_75_75_18_16
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D