Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
UP 525/03_5WG1525-2AB03
Bill of material
UP 525/03 Universal dimmer 1-fold BTI(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 525/03
SA700ID04
Product feature
UP 525/03 Universal dimmer 1-fold BTI
SA700ID05
Width
71.0 mm
SA700ID06
Depth
42.0 mm
SA700ID07
Height
71.0 mm
SA700ID08
mass (net)
0.109 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1525-2AB03
SA810ID03
Manufacturer’s reference number
5WG1525-2AB03
SA810ID04
Datanorm number
5WG1525-2AB03
SA810ID06
GTIN number
4001869436302
SA810ID10
Description text
Universal dimmer 1 x AC 230 V, 10 ... 250 VA, with mounting frame and BTI interface
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001094
ETIMCLASSN
ETIM Classname
Dimming actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.