Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
USI-F262-2E5-V19-S2D3 - Diffuse and Retroreflective Mode Sensors
Bill of material
USI-F262-2E5-V19-S2D3
PRODUCT_PICTURE
Product Picture
MANUID
USI-F262-2E5-V19-S2D3
DESCSHORT
Short Description
USi-safety evaluation unit USI-F262-2E5-V19-S2D3
EAN
4050143466672
MANUTYPEDESC
Manufacturer Type Description
USI-F262-2E5-V19-S2D3
AAB866006
max. measuring range -length
25000 mm
BAA038006
min. ambient temperature
-30 °C
BAD915006
Voltage type
DC
BAD823004
Width of sensor
91 mm
BAA039006
max. ambient temperature
50.00 °C
BAC461010
Housing material
aluminum
BAD856005
Length of sensor
125 mm
BAD849004
Height of sensor
41 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.490
LENGTH
0.145
WIDTH
0.110
DEPTH
0.070
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D