Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
Han module adapter, male
Bill of material
HARTING 09140013011
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140013011
DESCSHORT
Short Description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han module adapter, male
SUPPLIERALTNO
Alternative product number
09 14 001 3011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAM483
material of contact insert
Plastic
AAO057
Product type
Han module adapter, male
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS478
Module type
Adapter module
AAU734
Manufacturer product description
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Adapter module, Han® Gigabit module, Han® Shielded module, Han® Megabit module, Male, Polycarbonate (PC), RAL 7032 (pebble grey)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Raccomandazioni
Anche gli utenti che hanno visto questo sono interessati
    HARTING
    Han Gigabit insert male
    HARTING
    Han Megabit insert male
    HARTING
    cable clamp metal hood 9-37P dia.5-7mm
    HARTING
    Han CGM-M M40x1,5 D.22-32mm
    HARTING
    Han 16EMC/B-HSE-M40 (HT)
    HARTING
    Han RJ45 module, for patch cables & RJ-I
    HARTING
    Han module adapter, female
    HARTING
    Han shielded module male
    HARTING
    Han shielded module female
    HARTING
    Han hinged frame plus, for 2 modules a-b
    HARTING
    Han D M Crimpkontakt 0,75 mm² GT/SMC
    HARTING
    Han DD module, crimp male
    HARTING
    D-Sub, FE AWG 22-26 crimp cont
    HARTING
    Han hinged frame plus, for 2 modules A-B
Download modelli CAD
Anteprime
3D
Dimensione
2D