Catalog navigation
CAD模型选择
可提供的产品: 11
HELP_VARIABLE
Company
Royme
Description
V Ø 16 - Light load
Bill of material
V16-051
CODE
-
DH
Hole diameter
16 mm
DD
Rod diameter
8 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
3.2 x 1.5 mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D