Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-G-E8-BK25M-PUR-U - Sensor-Actuator Cables
Bill of material
V1-G-E8-BK25M-PUR-U
PRODUCT_PICTURE
Product Picture
MANUID
V1-G-E8-BK25M-PUR-U
DESCSHORT
Short Description
Female cordset V1-G-E8-BK25M-PUR-U
EAN
4050143406951
MANUTYPEDESC
Manufacturer Type Description
V1-G-E8-BK25M-PUR-U
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
25 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
Yes
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.670
LENGTH
0.240
WIDTH
0.240
DEPTH
0.030
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D