Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-G-E8W-OR1,5M-POC - Sensor-Actuator Cables
Bill of material
V1-G-E8W-OR1,5M-POC
PRODUCT_PICTURE
Product Picture
MANUID
V1-G-E8W-OR1,5M-POC
DESCSHORT
Short Description
Female cordset V1-G-E8W-OR1,5M-POC
EAN
4050143184941
MANUTYPEDESC
Manufacturer Type Description
V1-G-E8W-OR1,5M-POC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Orange
AAB733006
Cable length
1.5 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
Yes
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.070
LENGTH
0.167
WIDTH
0.126
DEPTH
0.015
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D