Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-W-N-20M-PVC - Sensor-Actuator Cables
Bill of material
V1-W-N-20M-PVC
PRODUCT_PICTURE
Product Picture
MANUID
V1-W-N-20M-PVC
DESCSHORT
Short Description
Cable connector, NAMUR V1-W-N-20M-PVC
EAN
4050143185986
MANUTYPEDESC
Manufacturer Type Description
V1-W-N-20M-PVC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Blue
AAB733006
Cable length
20 m
AAT080001
Pole number
2
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.630
LENGTH
0.255
WIDTH
0.248
DEPTH
0.058
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D