Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V11-G-GY-BK5M-PUR-A-V11-G - Sensor-Actuator Cables
Bill of material
V11-G-GY-BK5M-PUR-A-V11-G
PRODUCT_PICTURE
Product Picture
MANUID
V11-G-GY-BK5M-PUR-A-V11-G
DESCSHORT
Short Description
Connection cable V11-G-GY-BK5M-PUR-A-V11-G
EAN
4050143195756
MANUTYPEDESC
Manufacturer Type Description
V11-G-GY-BK5M-PUR-A-V11-G
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
5 m
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.150
LENGTH
0.160
WIDTH
0.160
DEPTH
0.010
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D