Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-G-2M-PVC-SUBD9 - Sensor-Actuator Cables
Bill of material
V15-G-2M-PVC-SUBD9
PRODUCT_PICTURE
Product Picture
MANUID
V15-G-2M-PVC-SUBD9
DESCSHORT
Short Description
Adapter cable V15-G-2M-PVC-SUBD9
EAN
4050143121410
MANUTYPEDESC
Manufacturer Type Description
V15-G-2M-PVC-SUBD9
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
2 m
AAT080001
Pole number
5
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.110
LENGTH
0.158
WIDTH
0.156
DEPTH
0.027
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D