Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15L-G-15M-PUR-U - Sensor-Actuator Cables
Bill of material
V15L-G-15M-PUR-U
PRODUCT_PICTURE
Product Picture
MANUID
V15L-G-15M-PUR-U
DESCSHORT
Short Description
Female cordset V15L-G-15M-PUR-U
EAN
4050143052400
MANUTYPEDESC
Manufacturer Type Description
V15L-G-15M-PUR-U
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB379007
Type of plug-in contact, field side
Not relevant
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Grey
AAB733006
Cable length
15 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
2.010
LENGTH
0.319
WIDTH
0.159
DEPTH
0.080
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D