Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15S-W-BK3M-PUR-U - Sensor-Actuator Cables
Bill of material
V15S-W-BK3M-PUR-U
PRODUCT_PICTURE
Product Picture
MANUID
V15S-W-BK3M-PUR-U
DESCSHORT
Short Description
Cable connector V15S-W-BK3M-PUR-U
EAN
4050143219629
MANUTYPEDESC
Manufacturer Type Description
V15S-W-BK3M-PUR-U
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
3 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.110
LENGTH
0.167
WIDTH
0.169
DEPTH
0.022
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
2D