Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-G-BK - Field Connectors
Bill of material
V1S-G-BK
PRODUCT_PICTURE
Product Picture
MANUID
V1S-G-BK
DESCSHORT
Short Description
Male connector, field-attachable V1S-G-BK
EAN
4050143031658
MANUTYPEDESC
Manufacturer Type Description
V1S-G-BK
BAA038006
min. ambient temperature
-40 °C
BAA295006
Degree of soiling
3
AAB754006
Contact design
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Bronze
AAC207006
Material of the contact
Brass
BAA039006
max. ambient temperature
85.00 °C
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.020
LENGTH
0.055
WIDTH
0.018
DEPTH
0.018
CTC
Customs tariff number
8536 6990 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D