카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1S-W-N4-0,5M-PVC - Sensor-Actuator Cables
Bill of material
V1S-W-N4-0,5M-PVC
PRODUCT_PICTURE
Product Picture
MANUID
V1S-W-N4-0,5M-PVC
DESCSHORT
Short Description
Cable connector male, NAMUR V1S-W-N4-0,5M-PVC
EAN
4050143023264
MANUTYPEDESC
Manufacturer Type Description
V1S-W-N4-0,5M-PVC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Blue
AAB733006
Cable length
0.5 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.030
LENGTH
0.121
WIDTH
0.040
DEPTH
0.020
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D